Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- -0.3V to +5.5V Input Voltage Range
- +1V to +5.5V VCC Range
- +0.2V Internal Reference Voltage
- Evaluates 4-Bump UCSP and Optional 5-Pin SOT23 Packages
- Proven PCB Layout
- Fully Assembled and Tested
Product Details
The MAX9644/MAX9645/MAX9646 evaluation kits (EV kits) are fully assembled and tested PCBs that evaluate the MAX9644/MAX9645/MAX9646 single comparators. All EV kits have a common internal reference voltage of +0.2V, operate from a +1V to +5.5V power supply (VCC), and have a common -0.3V to +5.5V input voltage (IN) range.
The EV kits are configured to evaluate both the 4-bump UCSP™ (installed) and an optional 5-pin SOT23 (to do so, request a free MAX9644/MAX9645/MAX9646 SOT23 IC sample when ordering the EV kits).
Applications
- Cell Phones
- Electronic Toys
- Notebook Computers
- Portable Media Players
- Portable Medical Devices