Overview

Features and Benefits

  • Controlled 50Ω Microstrip Traces
  • Equal Input Trace Lengths
  • Output Trace Lengths Matched to <2mils
  • Board Frequency: Up to 450MHz
  • PECL/ECL Supply
  • 8-Pin SO Package
  • Fully Assembled and Tested
  • Product Details

    The MAX9382 evaluation kit (EV kit) includes the MAX9382, a high-speed PECL/ECL phase-frequency detector. The EV kit evaluates the MAX9382, which compares single-ended reference (R) and VCO (V) inputs and produces pulse streams on differential up (U) and down (D) outputs, depending on the input phase or frequency difference. The EV kit operates up to 450MHz.

    The MAX9382 EV kit is designed with 50Ω controlled-impedance traces in a four-layer PC board. The EV kit can also be used to evaluate the MAX9383.

    Applications

    • Automated Test Equipment (ATE)
    • Central Office Telecom Equipment
    • DLCs
    • DSLAM
    • Precision Clock Distribution
    • Wireless Base Stations

    Applicable Parts