Overview

Features and Benefits

  • +2.2V to +5.5V Input Range
  • Output Voltages
    +8.5V Output at 330mA (Step-Up Switching
    Regulator, 3V Input)
    +23V Output at 20mA (Positive Charge Pump)
    -8V Output at 20mA (Negative Charge Pump)
    +4.25V Output at ±150mA (Operational
    Amplifier, VCOM)
  • Resistor-Adjustable Switching Regulator and Op-Amp Output Voltages
  • Logic-Controlled, High-Voltage Switch with Adjustable Delay
  • Greater Than 85% Efficiency (Step-Up Switching Regulator)
  • Selectable 640kHz/1.2MHz Step-Up Switching Frequency
  • Low-Profile, Surface-Mount Components
  • Fully Assembled and Tested
  • Product Details

    The MAX8758 evaluation kit (EV kit) is a fully assembled and tested surface-mount PC board that provides the voltages and features required for active-matrix, thin-film transistor (TFT), liquid-crystal display (LCD) applications. The EV kit contains a step-up switching regulator, a positive two-stage charge pump for the TFT gate-on supply, and a negative single-stage charge pump for the TFT gate-off supply. The included high-speed operational amplifier can be used to drive the LCD backplane (VCOM) or the gamma-correction divider string, and a logic-controlled, high-voltage switch with adjustable delay.

    The EV kit operates from a +2.2V to +5.5V DC supply voltage. The step-up switching regulator is configured for a +8.5V output, providing at least 330mA from 3.0V. The positive charge pump is configured for a +23V output providing at least 20mA. The negative charge pump is configured for a -8V output providing at least 20mA. The high-speed operational amplifier is configured for +4.25V, capable of providing up to ±150mA peak. The high-voltage switch can be used to delay the output of the positive charge pump's startup. The delay time is set with an external capacitor.

    The MAX8758 EV kit demonstrates low quiescent current and high efficiency for maximum battery life. Operation at 1.2MHz allows the use of tiny surface-mount components. The MAX8758 TQFN package (0.8mm maximum height) with low-profile external components allows this circuit to be less than 1.25mm high.

    Applications

    • LCD Monitors
    • Notebook Displays

    Documentation & Resources