Overview

Features and Benefits

  • 95% Efficient Synchronous-Rectified DC-DC Converters
  • 90% Efficient Buck-Boost Operation
  • 85% Efficient DC-DC Converters for CCD, LCD, WLED, and/or OLED
  • Internal Compensation on All Channels
  • True Shutdown on All Step-Up Converters
  • Overload Protection
  • Soft-Start for Controlled Startup Current
  • Dropout Operation (100% Duty Cycle) on All Step-Down Converters
  • Regulated Current Output for Up to 6 White LEDs
  • PWM Dimming of WLED Current
  • Adjustable LED Overvoltage Protection Up to 27V
  • Transformerless Inverter for CCD
  • 2MHz Switching Frequency for Low-Voltage Channels
  • 1µA Shutdown Supply Current
  • Power-On Voltage Tracking for Core and Main Outputs
  • All Internal Power MOSFETs
  • Active-Low SDOK Power-OK Indicator
  • 40-Pin, 5mm x 5mm x 0.8mm Thin QFN Package
  • Fully Assembled and Tested

Product Details

The MAX8680 evaluation kit (EV kit) is a fully assembled and tested printed-circuit board (PCB) that evaluates the MAX8680 power-management IC. The MAX8680 accepts an input from 2.7V to 5.5V and provides a complete power-supply solution for digital still cameras (DSCs) and digital video cameras (DVCs). It integrates seven on-chip power MOSFET DC-DC converters, with up to 95% efficiency to power all critical power supplies in DSC systems. All step-up converters also feature True Shutdown™, as well as internal compensation, to minimize external component count.

Applications

  • DSCs and DVCs
  • GPS Navigation Systems
  • PDAs and Portable Media Players

Applicable Parts

Documentation & Resources