Overview
Features and Benefits
- 16V-Tolerant USB and DC Inputs
- Automatically Powers from External Power or Battery
- Operates with No Battery Present
- Single-Cell Li+/Li-Poly Charger
- Three 2MHz Step-Down Regulators
- Up to 96% Efficiency
- Two Low IQ Linear Regulators
- Output Power-Up Sequencing
- Thermal-Overload Protection
- Fully Assembled and Tested
Product Details
The MAX8671 evaluation kit (EV kit) is a fully assembled and tested printed-circuit board (PCB) for evaluating the MAX8671X power-management IC. The MAX8671X integrated power-management IC (PMIC) is ideal for use in portable media players and other handheld devices. In addition to five regulated output voltages, the MAX8671X integrates a 1-cell lithium ion (Li+) or lithium polymer (Li-Poly) charger and Smart Power Selector™ (SPS) with dual (AC-to-DC adapter and USB) power inputs.
Applications
- Digital Still Cameras
- Digital Video Cameras
- GPS/Portable Navigation Devices
- MP3 Players/Portable Media Players
- Portable Audio Players
- Smartphones/PDAs/PDA Phones
Documentation & Resources
-
MAX8671EVKIT: Evaluation Kit for the MAX8671X Data Sheet (Rev. 0)10/22/2007PDF705K