Overview
Features and Benefits
- Isolated Power Supply
- Low Profile (for PCMCIA cards)
Product Details
The MAX845 evaluation kit (EV kit) is an assembled and tested isolated 5V power supply that meets PCMCIA height requirements. Two demonstration circuits are provided: a 100mA circuit that uses an industry-standard 78L05 regulator, and a 40mA circuit that uses a low-cost zener shunt regulator. Both circuits consist of a MAX845 IC (in the µMAX® package), a low-profile transformer, a half-wave rectified voltage doubler, and a regulator.
Applications
- Bridge Ground Differentials
- Isolated Data Acquisition
- Isolated Interface Power Supply
- Low-Power LAN Networks
- Medical Equipment
- Noise-Immunity Communications Interface
- PCMCIA Modem Cards
- Process Control
Applicable Parts
Documentation & Resources
-
MAX845EVKIT: Evaluation Kit for the MAX845 Data Sheet (Rev. 4)10/1/1997PDF42K
-
Isolated Temperature Sensor9/8/2009