User Guide
Rev.
0
1
View All
Evaluation Software
Rev.
1.0.10
1
View All
Overview
Features and Benefits
- Stand-Alone AccuCharge™ Buck Charger
- 13.7V Input Operating Voltage, up to 16V protection
- I2C or Resistor Configured Fast Charge Current 100mA to 3150mA
- I2C or Resistor Configured Charge Termination Voltage 3.45V to 4.5V
- ModelGauge m5 EZ Algorithm
- Percent, Capacity, Time-to-Empty/Full, Age
- Cycle+™ Age Forecast
- Full Protection Solution On-Board for Evaluation
- Precision Measurement Without Calibration
- On-Board I2C Communication Interface with Built-In MAXUSB Interface
- Integrated USB Detection
- Windows 7 or Newer Compatible Software
- Proven PCB Layout
- Fully Assembled and Tested
Product Details
The MAX77972 evaluation kit (EV kit) is a fully assembled and tested surface-mount Printed Circuit Board (PCB) that evaluates the autonomous integrated FET charger with an integrated fuel gauge, Universal Serial Bus (USB) Type-C, and BC1.2 detection.
The EV kit includes the IC evaluation board with an integrated I2C interface and USB micro-B cable. Windows® based graphical user interface (GUI) software is available for use with the EV kit and can be downloaded from the https://www.analog.com/products/MAX77972 product page under the Design Resources tab. Windows 7 or newer Windows operating system is required to use with the EV kit GUI software.
Markets and Technologies
Applicable Parts
Documentation & Resources
-
MAX77972EVKIT Bill of Materials5/13/2024XLSX18 K
-
MAX77972EVKIT Gerber Files5/13/2024ZIP1M