Overview

Features and Benefits

  • Wide 1.71V to 5.5V Supply Range
  • Windows 2000/XP/Vista (32-Bit)-Compatible Software
  • USB-PC Connection (Cable Included)
  • USB Powered
  • Lead-Free and RoHS-Compliant
  • Labeled Test Points
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX7320 evaluation kit (EV kit) provides a proven design to evaluate the MAX7320 I²C port expander with eight push-pull outputs. The EV kit also includes Windows 2000/XP/Vista®-compatible software that provides a simple graphical user interface (GUI) for exercising the features of the MAX7320. The MAX7320 EV kit printed-circuit board (PCB) comes with a MAX7320ATE+ installed.

Applications

  • Automotive
  • Cell Phones/PDAs
  • Notebooks
  • RAID
  • Satellite Radios
  • Servers

Documentation & Resources