Data Sheet
                                                                    
                                                                
                                                                            
                                                                                Rev.
                                                                                0
                                                                            
                                                        
                                                        
                                                            
                                                                    1
                                                                    View All
                                                            
                                                        
                                                    Overview
Features and Benefits
- Proven PCB Layout
- Proven Components List
- Adjustable Programmable Frequency (315MHz and 390MHz)
- Fully Assembled and Tested
Product Details
The MAX7058 evaluation kit (EV kit) provides a proven design to evaluate the MAX7058 dual-frequency ASK transmitter in a 24-pin TQFN package with an exposed pad. The EV kit enables testing of the device's RF performance and requires no additional support circuitry. The RF output uses a 50Ω matching network and an SMA connector for convenient connection to test equipment. The EV kit comes with a MAX7058ATG+ installed on the EV board.
Applications
- Automotive
- Garage Door Openers
- Home Automation
- RF Remote Controls
- Security Systems
- Wireless Sensors
Applicable Parts
Documentation & Resources
- 
                                                                
                                                                    
                                                                                                                                            MAX7058EVKIT: Evaluation Kit for the MAX7058 Data Sheet (Rev. 0)12/11/2009PDF512K
- 
                                                                
                                                                    
                                                                                                                                            MAX7058EVKIT Gerber File - Design Files7/27/2023ZIP107K