Data Sheet
                                                                    
                                                                
                                                                            
                                                                                Rev.
                                                                                0
                                                                            
                                                        
                                                        
                                                            
                                                                    1
                                                                    View All
                                                            
                                                        
                                                    Overview
Features and Benefits
- Windows XP-, Windows Vista-, and Windows 7-Compatible Software
 - USB Powered
 - Proven PCB Layout
 - Proven Components List
 - Adjustable Programmable Frequency
 - Fully Assembled and Tested
 
Product Details
The MAX7057 evaluation kit (EV kit) provides a proven design to evaluate the MAX7057 frequency-programmable ASK/FSK transmitter in a 16-pin SO package. The EV kit uses Windows XP®-, Windows Vista®-, and Windows® 7-compatible software to provide a simple graphical user interface (GUI). The EV kit enables testing of the device's RF performance and requires no additional support circuitry. The RF output uses a 50Ω matching network and an SMA connector for convenient connection to test equipment. The EV kit PCB comes with a MAX7057ASE+ installed on the EV kit.
Applications
- Garage Door Openers
 - Home Automation
 - RF Remote Controls
 - Security Systems
 - Wireless Computer Peripherals
 - Wireless Game Consoles
 - Wireless Sensors
 
Applicable Parts
Documentation & Resources
- 
                                                                
                                                                    
                                                                                                                                            MAX7057EVKIT: Evaluation Kit for the MAX7057 Data Sheet (Rev. 0)5/28/2010PDF1M
 
- 
                                                                
                                                                    
                                                                                                                                            MAX7057EVKIT Gerber File - Design Files11/10/2023ZIP344K