Overview

Features and Benefits

  • Windows XP-, Windows Vista-, and Windows 7-Compatible Software
  • USB Powered
  • Proven PCB Layout
  • Proven Components List
  • Adjustable Programmable Frequency
  • Fully Assembled and Tested

Product Details

The MAX7049 evaluation kits (EV kits) provide a proven design to evaluate the MAX7049 frequency-programmable ASK/FSK transmitter in a 28-pin TQFN package with an exposed pad. The EV kits use Windows XP®-, Windows Vista®-, and Windows® 7-compatible software to provide a simple graphical user interface (GUI). The EV kits enable testing of the device's RF performance and require no additional support circuitry. The RF output uses a 50Ω matching network and an SMA connector for convenient connection to test equipment. The EV kit PCBs come with a MAX7049ATI+ installed.

Applications

  • Automatic Meter Reading (AMR)
  • Home Automation
  • Home Security
  • Long-Range, One-Way Remote Keyless Entry (RKE)
  • Remote Controls
  • RF Modules
  • RFID
  • TPMS
  • Wireless Sensor Networks