Overview
Features and Benefits
- Evaluates the MAX7044 OOK/ASK Sub-1GHz ISM Band Transmitter
- Single Input Voltage Supply from +2.1V to +3.6V
- Direct Interface with a MAX32630FTHR Arm  Microcontroller (MCU) Board
- Available PMOD Hardware Interface
- Windows 10-Compatible Software
- GUI Controls for MAX32630FTHR Board PMIC Operation from 2.1V to 3.3V
- Proven Two-Layer PCB Design
- Fully Assembled and Tested
Product Details
The MAX7044 evaluation kit (EV kit) contains a single MAX7044 crystal-referenced phase-locked-loop (PLL) VHF/UHF transmitter designed to transmit OOK/ASK data in the 300MHz to 450MHz frequency range.
The EV kit operates alone or in conjunction with an external microcontroller (MCU) and graphical user interface (GUI) software running on a computer.
The EV kit is designed to facilitate the operation of the transmitter and provide tools for generating a data stream with a simple, one-pin data interface to the MAX7044. This EV kit is preconfigured to operate at two frequencies (315MHz or 433MHz) based on the crystal selection and the output network.
The EV kit includes Windows® 10-compatible software that provides a simple GUI that controls the on-board PMIC and can act as a data generator when the MAX32630FTHR applications platform is used.
Applications
- Garage Door Openers
- Remote Keyless Entry (RKE)
- RF Remote Controls
- Security Systems
- Tire-Pressure Monitoring (TPM)
- Wireless Computer Peripherals
- Wireless Game Consoles
- Wireless Sensors
Applicable Parts
Documentation & Resources
-
MAX7044EVKIT: Evaluation Kit for the MAX7044 Data Sheet (Rev. 3)6/22/2021PDF6M
-
MAX7044EVKIT Gerber File - Design Files10/16/2023ZIP82K
-
MAX7044EVKIT Gerber File10/10/2022ZIP82K