Overview

Product Details

The MAX688-4A evaluation kit (EV kit) provides a regulated 3.3V output voltage while operating on input voltages from 3.5V to 11V. It delivers up to 4A output current from a 4.5V to 5.5V input, with low dropout.