Overview
Features and Benefits
- On-Board 8-Pin µMAX Socket
- Windows 98/2000/XP Evaluation Software
- Software Adjusts and Programs Wiper Position
- Fully Assembled and Tested
Product Details
The MAX5527 evaluation kit (EV kit) is a fully assembled and tested surface-mount circuit board that evaluates the digital potentiometer. Included software generates the required signals for one-time-programmable (OTP) operation and allows easy control of the wiper position. An on-board 8-pin µMAX® socket eases replacement of the device. The EV kit connects to a standard IBM-compatible PC parallel (printer) port.
Windows® 98/2000/XP-compatible software provides a user-friendly interface to exercise the MAX5527's features. The program is menu driven and offers a graphic user interface.
This EV kit can also be used to evaluate the MAX5528 and MAX5529 digital potentiometers.
Applications
- Mechanical Potentiometer Replacements
- Products Using One-Time Factory Calibration
Documentation & Resources
-
MAX5527EVKIT: Evaluation Kit for the MAX5527 Data Sheet (Rev. 1)4/28/2006PDF290K