Overview
Features and Benefits
- Application Circuit with SAS and SATA Input/Output
- Eye Diagram Test Circuit with SMA Inputs/Outputs
- Calibration Traces (50Ω Single-Ended Load Trace and 50Ω Single-Ended Through Trace)
- Lead(Pb)-Free and RoHS Compliant
- Proven PCB Layout
- Fully Assembled and Tested
Product Details
The MAX4952A evaluation kit (EV kit) provides a proven design to evaluate the MAX4952A dual-channel buffer. The EV kit contains four sections: an application circuit, characterization circuit, and two calibration traces.
The application circuit (Figure 1a) is designed to demonstrate the MAX4952A IC's use in redriving Serial-Attached SCSI (SAS) and Serial ATA (SATA) signals. This section of the EV kit operates from an external +5V supply that is regulated by an on-board LDO to +3.3V, which powers the MAX4952A (U1) device. All traces in the application circuit are 100Ω differential controlled-impedance traces.
The characterization circuit (Figure 1b) is provided for eye diagram evaluation using SMA connectors and 50Ω single-ended controlled-impedance traces. This section is powered by an external +3.3V supply.
Applications
- Data Storage/Work Stations
- Docking Stations
- Servers
Applicable Parts
Documentation & Resources
-
MAX4952AEVKIT: Evaluation Kit for the MAX4952A Data Sheet (Rev. 0)9/16/2009PDF560K