Overview
Features and Benefits
- USB Powered
- Daughter Board Powered by the EV Kit
- On-Board IR LED on EV Kit and Daughter Board
- Windows XP-, Windows Vista-, and Windows 7-Compatible Software
- Continuous Data Acquisition
- Ambient Light and Proximity Signal Plotting in the EV System Software
- RoHS Compliant
- Proven PCB Layout
- Fully Assembled and Tested
Product Details
The MAX44000 evaluation system (EV system) includes one MAX44000 evaluation kit (EV kit) and one MAX44000 daughter board. The EV kit is a fully assembled and tested PCB that evaluates the MAX44000 ambient light and proximity sensor. The EV system also includes Windows XP®-, Windows Vista®-, and Windows® 7-compatible software that provides a simple graphical user interface (GUI) for exercising the features of the device. The EV kit comes installed with a MAX44000GDT+ in a 6-pin OTDFN package with an exposed pad.
The daughter board is an external device-under-test module that also comes with a MAX44000GDT+ installed. The daughter board can be connected to and controlled by the EV kit. The user can also evaluate the device by connecting a user-supplied controller to the daughter board.
Applications
- Accessories
- Industrial Sensors
- Presence Detection
- Smartphones