Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- Accommodates Multiple Op-Amp Configurations
- Accommodates Easy-to-Use Components
- Proven PCB Layout
- Fully Assembled and Tested
Product Details
The MAX40018 evaluation kit (EV kit) provides a proven design to evaluate the MAX40018 low power, rail-torail dual-operational amplifiers (op amps) in an 8-bump (1.63mm x 0.91mm x 0.5mm) wafer-level package (WLP). The EV kit circuit is preconfigured as noninverting amplifiers, but can be adapted to other topologies by changing a few components.
The EV kit comes with a MAX40018ANA+ installed.
Applications
- Handheld Devices
- Notebook and Tablet Computers
- Portable Instrumentation
- Portable Medical Devices
- Wearable Devices
Applicable Parts
Documentation & Resources
-
MAX40018EVKIT: Evaluation Kit for the MAX40018 Data Sheet (Rev. 0)4/5/2018PDF922K
-
MAX40018EVKIT ODB File - Design Files10/10/2022TGZ622K