Overview
Features and Benefits
Product Details
The MAX3983 SMA connector evaluation kit (EV kit) is an assembled demonstration board that provides electrical evaluation of the MAX3983 quad copper cable signal conditioner. All data inputs and outputs are accessible through SMA connectors. The EV kit also includes a calibration strip for accurate measurements.
Applications
- 10G Fibre Channel XAUI (4 x 3.1875Gbps)
- 10Gbase-CX4 Ethernet (4 x 3.125Gbps)
- 4x Copper-Cable or Backplane Transmission (1Gbps to 3.2Gbps)
- 4x InfiniBand® (4 x 2.5Gbps)