Overview
Features and Benefits
- Fully Assembled and Tested
- Easy Selection of Operating Modes
- Equipped with a 4X InfiniBand Cable Connector
Product Details
The MAX3983 evaluation kit (EV Kit) is an assembled demonstration board that provides electrical evaluation of the MAX3983 Quad Copper Cable Signal Conditioner. The EV Kit also includes a calibration strip for accurate measurements.
Applications
- 10G Fibre Channel XAUI (4 x 3.1875Gbps)
- 10Gbase-CX4 Ethernet (4 x 3.125Gbps)
- 4x Copper-Cable or Backplane Transmission (1Gbps to 3.2Gbps)
- 4x InfiniBand® (4 x 2.5Gbps)
Documentation & Resources
-
MAX3983EVKIT: Evaluation Kit for the MAX3983 Data Sheet (Rev. 0)8/27/2003PDF524K