Overview

Features and Benefits

  • SMA Connections for All System I/Os
  • Test Point for Monitoring Loss-of-Lock (LOL)
  • Single +3.3V Power-Supply Operation
  • Fully Assembled and Tested

Product Details

The MAX3876 evaluation kit (EV kit) simplifies evaluation of the MAX3876 2.5Gbps clock-recovery and data-retiming IC. The EV kit enables testing of all MAX3876 functions. SMA connectors are provided for the differential CML data and clock outputs, as well as for system loopback functions.

The MAX3876 EV kit comes configured for +3.3V operation and consumes approximately 140mA.

Applications

  • 2.488Gbps ATM Receivers
  • Add/Drop Multiplexers
  • Digital Cross-Connects
  • Digital Video Transmission
  • Intrarack/Subrack Interconnects
  • SDH/SONET Receivers and Regenerators
  • SDH/SONET Test Equipment

Documentation & Resources