Overview

Features and Benefits

  • Easy +3.3V or +5.0V Electrical Evaluation of MAX3866
  • Evaluation of Adjustable Loss-of-Power (LOP)
  • Fully Assembled and Tested
  • EV Kit Designed for 50Ω I/O Interface

Product Details

The MAX3866 evaluation kit (EV kit) is a fully assembled, chip-on-board (COB) electrical demonstration kit. It provides easy evaluation of the MAX3866 2.5Gbps, +3.3V combined transimpedance/limiting amplifier.

Applications

  • 2.488Gbps ATM Receivers
  • PIN/Preamplifier Receivers
  • Regenerators for SDH/SONET
  • SDH/SONET Transmission Systems

Documentation & Resources