Overview
Features and Benefits
Product Details
The MAX3787 evaluation kit (EV kit) is an assembled demonstration board that provides easy evaluation of the MAX3787 1Gbps to 12.5Gbps passive equalizer for backplanes and cables. SMA connectors with 50Ω controlled-impedance transmission lines to the MAX3787 are provided for input and output ports to facilitate connection to high-speed test equipment.
Applications
- Backplane Interconnect Compensation
- Cable Interconnect Compensation
- Chassis Life Extension
- Chip-to-Chip Link Extensions
- Ethernet and Fibre Channel Serial Modules
Applicable Parts
Documentation & Resources
-
MAX3787EVKIT: Evaluation Kit for the MAX3787 Data Sheet (Rev. 0)8/24/2005PDF79K