Overview

Features and Benefits

  • Fully Assembled and Tested
  • Includes Photodiode Emulation Circuit
  • Calibration Circuit for Accurate Bandwidth Measurements

Product Details

The MAX3665 evaluation kit (EV kit) simplifies evaluation of the MAX3665 transimpedance preamplifier. The EV kit includes a circuit that emulates the zero-to-peak current input signal that would be produced by a photodiode. It also includes a calibration circuit that allows accurate bandwidth measurements.

The MAX3665 EV kit is fully assembled and tested.

Applications

  • PIN Photodiode Preamplifiers and Receivers
  • Regenerators for SDH/SONET
  • SDH/SONET Receivers

Documentation & Resources