Overview
Features and Benefits
- Fully Assembled and Tested
- Adjustable Laser Bias Current
- Adjustable Laser Modulation Current
- Single +3.3V Power-Supply Operation
Product Details
The MAX3643 evaluation kit (EV kit) is an assembled demonstration board that provides optical evaluation of the MAX3643 155Mbps to 2.5Gbps burst-mode laser driver. The evaluation board allows connection with coaxial laser packages as well as BIDI packages.
Applications
- 1.25Gbps IEEE EPON ONT Modules
- 155/622/1244Mbps A/B/GPON ONT Modules
Applicable Parts
Documentation & Resources
-
MAX3643EVKIT: Evaluation Kit for the MAX3643 Data Sheet (Rev. 1)8/25/2010PDF638K