Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- Easy Evaluation of the MAX3541/MAX3542
- 50Ω SMA Connectors
- All Critical Peripheral Components Included
- Fully Assembled and Tested
- PC Control Software Available at www.maximintegrated.com
Product Details
The MAX3541/MAX3542 evaluation kits (EV kits) simplify the testing and evaluation of the MAX3541/MAX3542 PAL, DVB-T, and hybrid tuners. The evaluation kits are fully assembled and tested at the factory. Standard 50Ω SMA connectors are included on the EV kits for the inputs and outputs to allow quick-and-easy evaluation on the test bench.
This document provides a list of equipment required to evaluate the device, a straightforward test procedure to verify functionality, a description of the EV kit circuits, the circuit schematics, a components list of materials for the kits, and artwork for each layer of the PCBs.
Applications
- Analog/Digital Terrestrial Receivers
- Digital Set-Top Boxes
- Televisions