Overview

Features and Benefits

  • Single-Supply Operation
  • Output Level Range Up to 64dBmV (MAX3505)
  • Gain Programmable in 0.5dB Steps
  • Transmit-Disable Mode
  • Shutdown Mode
  • Control Software Available for Download
  • Fully Assembled and Tested Surface-Mount Board

Product Details

The MAX3503/MAX3505 evaluation kits (EV kits) simplify evaluation of the MAX3503 and MAX3505 CATV upstream amplifiers. The kits include a data interface that can be programmed through the parallel port of a standard PC.

Access to the device input and output is provided through 50Ω SMA connectors. The input is terminated with 50Ω. The output circuit includes a 75Ω to 50Ω minimum-loss pad for use with 50Ω equipment.

 

Applications

  • CATV Status Monitors
  • DOCSIS®/EuroDOCSIS™ and DVB Cable Modems
  • OpenCable™ Set-Top Box
  • Telephony-Over-Cable