Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- Integrated Protection Increases Robustness
- ±65V Fault Tolerant CANH and CANL
- ±25kV ESD HBM (Human Body Model)
- ±25V Extended Common Mode Input Range (CMR)
- Transmitter Dominant Timeout Prevents CAN Bus Lockup
- Short-Circuit Protection
- Thermal Shutdown
- MAX33053E Provides Flexible Design Options
- Silent Mode S Enables/Disables Transmitter
- 1.62V to 3.6V Logic-Supply (VL) Range
- High-Speed Operation of Up to 2Mbps
- Operating Temperature Range of -40ºC to +125ºC in 8-pin SOIC Package
Product Details
The MAX33053E Shield is a fully assembled and tested PCB that demonstrates the functionality of the MAX33053E fault-protected with extended common mode input range and ±25kV ESD Human Body Model (HBM) controller area network (CAN) transceiver. The shield features a digital isolator, used as a level translator (between the controller and the transceiver) and operates from a range of 1.71V to 5.5V supply.
Applications
- Building Automation
- Drone
- Industrial Automation
- Instrumentation
- Motor Control
- Programmable Logic Controller
- Smart Grid Equipment
Documentation & Resources
-
MAX33053ESHLD: Evaluation Kit for the MAX33053E Data Sheet (Rev. 0)8/24/2018PDF964K