Data Sheet
                                                                    
                                                                
                                                                            
                                                                                Rev.
                                                                                1
                                                                            
                                                        
                                                        
                                                            
                                                                    1
                                                                    View All
                                                            
                                                        
                                                    Overview
Features and Benefits
- Easy Evaluation of the MAX33046E/MAX33045E
- I/O Interface Compatibility from 1.71V to 5.5V
- Proven PCB Layout
- Arduino®/Arm® Mbed™ Platform Compatible
- Fully Assembled and Tested
Product Details
The MAX33046E Shield is a fully assembled and tested printed circuit board (PCB) that demonstrates the functionality of the MAX33046E half-duplex RS-485 transceiver with ±25V fault protection, extended -7V to +12V common-mode range, and ±40kV ESD Human Body Model (HBM) for A/B data lines. The shield features a digital isolator which is used as a level translator between the RS-485 transceiver and the controller interface.
Applications
- Backplane Buses
- Encoder Interfaces
- Factory Automation Equipment
- Motion Controllers
- Programmable Controller
- Telecommunication Equipment
Markets and Technologies
Applicable Parts
Documentation & Resources
- 
                                                                
                                                                    
                                                                                                                                            MAX33046ESHLD: Evaluation Kit for the MAX33046E Data Sheet (Rev. 1)4/23/2021PDF992K
- 
                                                                
                                                                    
                                                                                                                                            MAX33046ESHLD ODB Files - Design Files6/26/2023ZIP0 M