Overview
Features and Benefits
- 384MHz Arm926EJ-S™ Processor Core
- 2GB NAND Flash Memory
- 16MB NOR Flash Memory
- 128MB LPDDR
- Two RS232 Interfaces (UART0 and UART1)
- JTAG Interface
- Security Self-Destruct Jumpers
- 24MHz Crystal for Main Oscillator
- 32.768kHz Real-Time Clock (RTC)
- 480 x 272 24-Bit Color TFT Display with Touchscreen
- Embedded 2.0 USB Host and Device
- Smart Card and SAM Card Interfaces
- Embedded 10/100 Ethernet Controller
- Embedded SD Card Interface
- 4 x 4 Secure Keypad
- Audio 3.5mm Stereo Jack
- Buzzer
Product Details
The MAX32591 evaluation kit (EV kit) provides a complete hardware platform for developing point of sales (POS) applications using the Arm®-based MAX32591 secure processor.
Applications
- ATM Keyboards
- Electronic Commerce
- EMV Card Readers
- PCI Terminals
- PIN Pads