Overview
Features and Benefits
- Featherwing Form Factor for General Hardware Prototyping
- PMOD Connector for Interface with PMOD-Compatible Peripherals
- USB Controller for High-Speed Data Transfer with a PC Host
- SWD Port for Programming and Debugging
Product Details
The MAX32520FTHR evaluation kit provides an inexpensive and convenient platform for evaluating the MAX32520 secure Arm® Cortex®-M4 processor with FPU that incorporates Maxim’s patented ChipDNA™ PUF technology and other security features. The featherwing form factor and USB connectivity enable rapid prototyping and firmware development.
Applications
- Embedded Communication Equipment (Routers, Gateways, etc.)
- Embedded Connected Systems
- IoT Nodes and Gateways
- Secure Industrial Appliances, Sensors, and Controllers
- Set-Top Boxes
Applicable Parts
Documentation & Resources
-
MAX32520FTHR: Evaluation Kit for the MAX32520 Data Sheet (Rev. 0)2/18/2020PDF1M
-
Solutions For Rapid Prototyping: Answering the Needs of Practicing Engineers8/23/2023PDF784 K