Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- On-Board I2C to 1-Wire Converter (DS2482)
- Proven PCB Layout
- Fully Assembled and Tested
- Windows XP®, Windows 7/8/8.1/10-Compatible Software
Product Details
The MAX31826 evaluation system (EV system) demonstrates the MAX31826 1-Wire® digital temperature sensor with 1kB lockable electrically erasable programmable read-only memory (EEPROM). The MAX31826 EV system includes the MAX31826 evaluation kit (EV kit) and the USB2PMB2 module. Windows® 7/8/8.1/10-compatible software provides a user-friendly interface that demonstrates the features of the MAX31826.
The MAX31826 EV kit contains an on-board DS2482 I2C to 1-Wire converter and comes with the 8-pin µMAX® MAX31826MUA+ installed.
Applications
- Building Automation
- Consumer Equipment
- Industrial Systems
- Module Identification
- System Calibration