Overview

Features and Benefits

  • Easy Evaluation of the MAX31785
  • USB HID interface
  • Windows XP®- and Windows® 7-Compatible Software
  • RoHS Compliant
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX31785 evaluation kit (EV kit) provides the hardware and software graphical user interface (GUI) necessary to evaluate the MAX31785 6-channel intelligent fan controller. The EV kit includes a MAX31785ETL+ installed, as well as a 12V fan and USB-to-I2C module to communicate with the PC.

Applications

  • Base Stations
  • Industrial Controls
  • Network Switches/Routers
  • Servers
  • Smart Grid Network Systems

Applicable Parts

Tools & Simulations

Software Development