Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- Convenient Expansion Board
- 0.9in x 2.0in DIP Form Factor
- Breadboard Compatible
- Feather Compatible
- Integrated PMIC to Supply LED Drive Voltage
- +1.8V and +3.3V Logic VIO Compatibility
- ZIF Flat Flex Cable Connector
- Compatible with the MAX30205EVSYS
- 0.9in x 2.0in DIP Form Factor
- MAX30101 High-Sensitivity Pulse Oximeter and Heart-Rate Sensor Features
- Noninvasive Reflective LED Solution
- 5.6mm x 3.3mm x 1.55mm 14-Pin Optical Module
- Integrated Cover Glass for Optimal, Robust Performance
- Ultra-Low Power Operation for Mobile Devices
- Programmable Sample Rate and LED Current for Power Savings
- Low-Power Heart-Rate Monitor (< 1mW)
- Ultra-Low Shutdown Current (0.7µA, typ)
- Fast Data Output Capability
- Sample Rates up to 3200sps
- Robust Motion Artifact Resilience
- -40°C to +85°C Operating Temperature Range
- MAX14750A PMIC Features
- Micro-IQ 250mW Buck-Boost Regulator
- Supplies VLED to the MAX30101
- Output Voltage Programmable from 2.5V to 5V
- 1.1µA Quiescent Current
- Programmable Current Limit
- Input Voltage from 1.8V to 5.5V
- Micro-IQ 100mA LDO
- Supplies 1V8 Rail for the MAX30101
- Input Voltage From 1.71V to 5.5V
- Output Programmable from 0.09V to 4.0V
- 0.9µA Quiescent Current
- Configurable as a Load Switch
- Individual Enable Pins
- I2C Control Interface
- Micro-IQ 250mW Buck-Boost Regulator
Product Details
The MAX30101WING board is a rapid development board designed to quickly develop application firmware for the MAX30101 pulse oximetry sensor. The MAX30101WING contains the MAX14750A power management IC (PMIC) that supplies a +1.8V power rail (1V8) to the MAX30101 along with a programmable +2.5V to +5V rail (VLED) to drive the MAX30101 internal LEDs. The board is compatible with +1.8V and +3.3V logic (VIO), selectable through jumper JP1. The ZIF Flat Flexible Cable Connector allows integration of the MAX30205EVSYS, which features the MAX30205 silicon-based human body temperature sensor. The board seamlessly integrates with the MAX32630FTHR to enable rapid prototyping and development.
Applications
- Fitness Assistant Devices
- Smartphones
- Tablets
- Wearable Devices
Markets and Technologies
Applicable Parts
Documentation & Resources
-
MAX30101WING: Expansion Board for the MAX30101 Data Sheet (Rev. 0)6/13/2019PDF420K
-
Solutions For Rapid Prototyping: Answering the Needs of Practicing Engineers8/23/2023PDF784 K