Data Sheet
Rev.
2
1
View All
Overview
Features and Benefits
- On-Board Line Drivers and Voltage References
- 50Ω SMA Connectors on All RF and Baseband Ports
Product Details
The MAX2839AS evaluation kit (EV kit) simplifies testing of the MAX2839AS receive and transmit performance in WiMAX™ applications operating in the 2.3GHz to 2.7GHz band. The EV kit provides 50Ω SMA connectors for all RF and baseband inputs and outputs. Differential to single-ended and single-ended to differential line drivers are provided to convert the differential I/Q baseband inputs and outputs to single ended.
Applications
- 802.11g or n WLAN with MRC or MIMO Down Link
- 802.16e Mobile WiMAX™ Systems
- Korean WiBro™ Systems
- Proprietary Wireless Broadband Systems