Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- On-Board Line Driver and Voltage Reference
- 50Ω SMA Connectors on All RF and Baseband Ports
- PC Control Software Available at www.maximintegrated.com/evkitsoftware
Product Details
The MAX2838 evaluation kit (EV kit) simplifies testing of the MAX2838 receive and transmit performance in WiMAX™ applications operating in the 3.3GHz to 3.9GHz ISM band. The EV kit provides 50Ω SMA connectors for all RF and baseband inputs and outputs. Differential to single-ended and single-ended to differential line drivers are provided to convert the differential I/Q baseband inputs and outputs to single ended.
Applications
- 802.16-2004/802.16d Fixed WiMAX
- 802.16e MIMO Mobile WiMAX
- WiMAX Pico and Femto Basestations
- NLOS Wireless Broadband Systems
Applicable Parts
Documentation & Resources
-
MAX2838EVKIT: Evaluation Kit for the MAX2838 Data Sheet (Rev. 0)9/4/2008PDF1M