Data Sheet
                                                                    
                                                                
                                                                            
                                                                                Rev.
                                                                                3
                                                                            
                                                        
                                                        
                                                            
                                                                    1
                                                                    View All
                                                            
                                                        
                                                    Overview
Features and Benefits
- On-Board Line Driver and Voltage Reference
- 50Ω SMA Connectors on All RF and Baseband Ports
Product Details
The MAX2831 evaluation kit (EV kit) simplifies testing of the MAX2831 receive and transmit performance in 802.11g/b applications operating in the 2.4GHz to 2.5GHz ISM band. The EV kit provides 50Ω SMA connectors for all RF and baseband inputs and outputs. Differential-to-single-ended and single-ended-to-differential line drivers are provided to convert the differential I/Q baseband inputs and outputs to single ended.
Applications
- General 2.4GHz ISM Radios
- Wi-Fi, PDA, VoIP, and Cellular Handsets
- Wireless Speakers and Headphones
Documentation & Resources
- 
                                                                
                                                                    
                                                                                                                                            MAX2831EVKIT Schematic6/6/2023SCH202K
- 
                                                                
                                                                    
                                                                                                                                            MAX2831EVKIT: Evaluation Kit for the MAX2831 Data Sheet (Rev. 3)5/19/2016PDF2M
- 
                                                                
                                                                    
                                                                                                                                            MAX2831EVKIT PCB6/5/2023PCB2M
- 
                                                                
                                                                    
                                                                                                                                            MAX2831EVKIT Gerber Files5/18/2023ZIP364K
- 
                                                                
                                                                    
                                                                                                                                            MAX2831EVKIT BOM5/18/2023PDF40K