Overview

Features and Benefits

  • Easy Evaluation of MAX2700/MAX2701
  • +2.7V to +3.3V Single-Supply Operation
  • RF Ports Matched to 1960MHz (MAX2700)
  • RF Ports Matched to 2400MHz (MAX2701)
  • SMA Connectors for All RF Signal Ports
  • BNC Connectors for All Baseband Signal Ports
  • Low-Power Shutdown Mode

Product Details

The MAX2700/MAX2701 evaluation kits (EV kits) simplify evaluation of the MAX2700/MAX2701 direct downconverter receivers. These kits allow evaluation of the devices' low-noise amplifier (LNA), I/Q demodulator, and variable gain amplifiers (VGAs). Figure 1 shows the MAX2700/MAX2701 EV kits schematic. The EV kits provide 50Ω SMA connectors for all RF input and output signals, and BNC connectors for all baseband input and output signals.

Applications

  • Digital Microwave Radios
  • Two-Way MMDS
  • Wideband 2.4GHz ISM Radios
  • Wideband Direct-Sequence Spread-Spectrum Systems
  • Wireless Local Loop (WLL)