Overview
Features and Benefits
- Easy Evaluation of MAX2651/MAX2652/MAX2653
- +2.7V to +3.3V Single-Supply Operation
- GSM RF Input/Output Matched to 50 ohms at 925MHz to 960MHz (MAX2651/MAX2652)
- DCS RF Input/Output Matched to 50 ohms at 1805MHz to 1880MHz
- All Peripheral Components Included
Product Details
The MAX2651/MAX2652/MAX2653 evaluation kits (EV kits) simplify evaluation of the MAX2651/MAX2652/MAX2653 low-noise amplifiers (LNAs). The kits enable testing of the devices' RF performance and require no additional support circuitry. The signal inputs and outputs use SMA connectors to facilitate the connection of RF test equipment.
The MAX2651/MAX2652 EV kits are assembled with a MAX2651/MAX2652 and incorporate input and output matching components optimized for RF frequencies of 925MHz to 960MHz (GSM band) and 1805MHz to 1880MHz (DCS band). The MAX2653 EV kit is assembled with a MAX2653 and incorporates input and output matching components optimized for the DCS band.
Applications
- DCS1800 or PCS1900 Single-Mode Phones
- GSM 900/DCS 1800 Dual-Band Phones
- GSM 900/DCS 1800/PCS 1900 Triple-Band Phones
- IS-136 TDMA Dual-Band Phones