Overview

Features and Benefits

  • Easy Evaluation of MAX2634 IC
  • 2.2V to 5.5V Single-Supply Operation
  • RF Inputs and Outputs Matched to 50Ω
  • Fully Assembled and Tested

Product Details

The MAX2634 Evaluation Kit (EV Kit) simplifies the evaluation of the MAX2634, 315MHz/433MHz low-noise amplifier for automotive RKE. It enables testing of the device’s RF performance and require no additional supporting circuitry. The EV Kit provides 50Ω SMA connectors for inputs and outputs.

Applications

  • Garage Door Openers
  • Remote Keyless Entry (RKE)
  • Security
  • Telemetry Receivers
  • Tire Pressure Monitoring Systems (TPMS)

Applicable Parts

Documentation & Resources