Overview
Features and Benefits
- Boost/Buck Maxim Proprietary Control Architecture
- Analog Dimming Control
- Digital LED On/Off Control
Product Details
The MAX25613 evaluation kit (EV kit) provides a proven design to evaluate the MAX25613 automotive infrared LED controller. The EV kit operates from a 7V to 18V DC supply voltage. The EV kit is configured to deliver up to 5A to one or two strings of LEDs. The total voltage of the string can vary from 5V to 20V. The anode of the LED string should be connected to the LED+ terminal. For two string applications, connect one string anode to LED1+ and connect the second string anode to LED2+. The cathode of the LED string(s) should be connected to LED- for both one string and two string applications.
Applications
- Driver Monitoring Systems
- IR LED drivers