Overview

Features and Benefits

  • Simple yet Flexible Gesture Solution
  • Lower Solution Cost than Camera-Based Systems
  • Integrated Optics with ±20deg Field of View (FOV)
  • Optimum Resolution for Dynamic Hand Gestures
  • Built-in LED Driver with Ultra-Low-Power Operation
  • 120kLux Ambient Light Performance
  • Compact 20-pin, 4mm x 4mm QFN Package, Side-Wettable
  • AEC-Q100
  • -40°C to +85°C Operation

Product Details

The MAX25405 evaluation kit (EV kit) is a complete system for demonstrating the MAX25405 optical IR sensor in a typical gesture and proximity-sensing application.

The MAX25405 enables recognition of the following gestures:

  • Hand Swipe Left, Right, Up, and Down
  • Finger/Hand Rotation Clockwise and Counter-Clockwise
  • Air Click
  • Proximity Detection and Linger-to-Click

The application circuit operates by illuminating the user’s hand with a precision-controlled IR light source and measuring the reflected signal with the MAX25405’s 6x10 (60 pixel) IR sensor array. The four-LED IR light source is PWM controlled with external FETs from the MAX25405’s onboard FET driver. The return signal is analyzed with an embedded microcontroller that interprets the gestures.

The EV kit consists of the following:

  • MAX32620FTHR Microcontroller Platform
  • Interface Shield Board
  • MAX25405 Sensor Board
  • Ribbon Cable (Connects Sensor Board to Shield Board)
  • 3.3V Power Supply
  • USB 2.0 Type A to Micro B Cable

Note: Plastic stand shown not included with EV kit. Check product website for CAD files.

Applications

  • Central Information Display Control
  • Door, Moon Roof, and Trunk Control
  • Mechanical Switch Replacement
  • Occupant Detection
  • Rear-Seat Entertainment Systems