Overview
Features and Benefits
Product Details
These evaluation kits (EV kits) simplify testing of the MAX250_. The EV kits provide 50Ω SMA connectors to all RF ports and BNC connectors to the baseband I/Q inputs. The kits enable testing of the devices' RF performance and all modes of operation.
Each kit is assembled with the corresponding IC and incorporates all matching components.
Applications
- cdmaOne™/cdma2000®/EV-DO Single-Band, Dual-Band, and Tri-Mode Cellular Phones
- F-ODFM Terminals
- Multiband Applications
- TD-SCDMA Cellular Phones