Overview

Features and Benefits

  • Low-Cost, Silicon RF Power Amplifier
  • Delivers More than 125mW Output Power from +3.6V Supply
  • Single +3V to +5.5V Supply Range, Ideal for 3-Cell NiCd or 1-Cell Lithium-Ion Battery Operation
  • Output Matching Network is Tunable from 800MHz to 950MHz
  • TTL/CMOS-Compatible Shutdown Input
  • Easy Testing of All MAX2430 Features
  • Fully Assembled and Tested Surface-Mount Package

Product Details

The MAX2430EVKIT-SO and MAX2430EVKIT-QSOP evaluation kits (EV kits) simplify evaluation of the MAX2430 silicon RF power amplifier. They enable testing of all MAX2430 functions over the 800MHz to 950MHz band, with no additional support circuitry and with minimal equipment.

To evaluate the MAX2430 in the SO package (MAX2430ISE), order the MAX2430EVKIT-SO. To evaluate the MAX2430 in the PwrQSOP package, order the MAX2430EVKIT-QSOP. These are surface-mount packages.

Applications

  • 915MHz ISM-Band Applications
  • AM and FM Analog Transmitters
  • Cell Phones
  • Digital Cordless Phones
  • Two-Way Paging
  • Wireless Local Area Networks (WLANs)