Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- Robust Operation with Connector Interface to 110VAC and 220VAC Inputs
- Easy Evaluation of the MAX22707 in Different Configuration Modes
- EV Kit is USB Powered with Optional Power from Terminal Block
- Fully Assembled and Tested
- Proven PCB Layout
- RoHS Compliant
Product Details
The MAX22707 evaluation kit (EV kit) provides a proven design to evaluate MAX22707 low power, precision zero- crossing detector.
The MAX22707 EV kit features an isolated power and signal interface to configure and evaluate different modes. The EV kit features two independent MAX22707 sections that can be evaluated in lowpass filter (LPF) configuration mode and bandpass filter (BPF) configuration mode.
The EV kit comes with two MAX22707AUB+ (10 µMAX, 3.05mm x 5.05mm footprint) devices installed.
Applications
- AC Phase Detection
- Flexible Zero Crossing Detection
- Industrial Lighting Dimming
Applicable Parts
Documentation & Resources
-
MAX22707EVKIT: Evaluation Kit for the MAX22707 Data Sheet (Rev. 0)1/19/2022PDF1M
-
MAX22707EVKIT ODB Files - Design Files10/10/2022ZIP3M