Overview

Features and Benefits

  • Fully-featured evaluation board for the MAX22522
  • Access to all peripherals and AFE
  • Enables quick prototyping

Product Details

The MAX22522 evaluation kit (EV kit) is designed to evaluate the MAX22522 IO-Link device transceiver with integrated Cortex-M0 and analog front end (AFE).

The MAX22522 EV kit includes three integrated regulators (5V, 3.3V, and 1.8V) with a flexible power scheme that allows the device to be used in many different applications. The EV kit is designed to allow the user to test and optimize the power structure for any design.

The MAX22522 EV kit features suite of peripherals for high performance and flexibility. Peripherals include a high-speed comparator, a 6-bit DAC, a 13-bit ADC, four variable resistors, and twelve GPIO pins. All peripherals and associated pins are available on easy-to-access headers.

The MAX22522 EV kit includes two methods to program the IC: using on-board serial EEPROM or programming through the serial debug (SWD) interface. Sample code is available for use with the EV kit and a user can download it from Analog’s website.

Applicable Parts