Overview
Features and Benefits
- Easy Evaluation of the MAX22213
- On-Board +3.3V Regulator to Drive the MAX22213 Logic Inputs
- Test Points and Headers to Interface with the MAX22213 Logic Inputs and Current-Sense Outputs
- Fully Assembled and Tested
- Proven PCB Layout
Product Details
The MAX22213 evaluation kit (EV kit) provides a proven design to evaluate the +36V, 3.8A quad half H-bridge MAX22213 motor drivers. The MAX22213 can drive four solenoids, two brushed DC motors, one single stepper motor, or a combination of different loads. The MAX22213 IC integrates very low-impedance FETs in a quad H-bridge configuration with a typical RON (high-side plus low-side) of 0.25Ω. The EV kit features headers, test points, and terminal blocks to provide an interface to the MAX22213 motor drivers. The MAX22213 integrated current-sense output ISEN_ can be monitored using test points or can be connected to an external ADC using header J5. The MAX22213 EV kit operates from an input voltage of +4.5V to +36V (VM). An on-board +3.3V regulator U2 (MAX6765TTSD2+) provides a regulated +3.3V to drive the MAX22213 logic inputs. Terminal blocks J1 and J6 are installed to provide an interface for the high voltage, high current VM inputs, and motor driver outputs OUT_.
Applicable Parts
System Requirements
- MAX22213 EV kit
- +36V DC, 3.8A power supply
- 100kHz square-wave generator (optional)
- Brushed DC motor or load
Documentation & Resources
-
MAX22213EVKIT: Evaluation Kit for the MAX22213 Data Sheet (Rev. 0)10/18/2023PDF752 K
-
MAX22213EVKIT Gerber Files10/18/2023ZIP390 K