Overview
Features and Benefits
- Easy Evaluation of the MAX22202
- Configurable for External PWM or Adjustable On-Board PWM Input
- Configurable RILIM Resistor to Adjust Integrated Current Limit Threshold
- Configurable Decay Mode Using MODE Pin
- Fully Assembled and Tested
- Proven PCB Layout
Product Details
The MAX22202 evaluation kit (EV kit) provides a proven design to evaluate the MAX22202 brushed DC motor driver. The MAX22202 IC integrates very low impedance FETs in a full bridge configuration for use in 36V, 3.5A motor driver applications. The typical RON (high-side + low-side) of this configuration is 0.3Ω. The EV kit features headers, test points, and terminal blocks to provide an interface to the MAX22202 motor driver PWM inputs, current sense outputs, and power supply inputs and motor driver outputs. An on-board ICM7556 provides an onboard PWM generator with a fixed frequency of 16.5kHz and an adjustable duty cycle from 4% to 95%. The EV kit also allows the user to adjust the integrated current limiting using an on-board potentiometer.
Markets and Technologies
Applicable Parts
System Requirements
- MAX22202 EV kit
- +36V DC, 5A power supply
- Optional up to 100kHz square wave signal generator
- Brushed DC motor or load
Documentation & Resources
-
MAX22202EVKIT: Evaluation Kit for MAX22202 Data Sheet (Rev. 0)6/8/2023PDF1 M
-
MAX22202EVKIT Gerber Files6/8/2023ZIP415 K