Overview

Features and Benefits

  • 2.7V to 5V Single-Supply Operation
  • 50Ω SMA Connector on RF Input
  • Fully Assembled and Tested

Product Details

The MAX2209 evaluation kit (EV kit) simplifies the evaluation of the MAX2209 RF power detector. It enables testing of all functions, with no additional support circuitry. The RF input utilizes a 50Ω SMA connector for convenient connection to test equipment.

Applications

  • Dual-Band WCDMA Handsets
  • High-Speed Downlink Packet Access (HSDPA)
  • High-Speed Uplink Packet Access (HSUPA)