Overview

Features and Benefits

  • +2.7V to +5V Single-Supply Operation
  • 50Ω SMA Connector on RF Input
  • Fully Assembled and Tested

Product Details

The MAX2205-MAX2208 evaluation kits (EV kits) simplify the evaluation of the MAX2205-MAX2208 RF power detectors. They enable testing of all functions, with no additional support circuitry. The RF input utilizes a 50Ω SMA connector for convenient connection to test equipment.

Applications

  • Dual-Band CDMA/TDMA Handsets
  • Dual-Band GSM/EDGE Handsets
  • PA Modules
  • WCDMA Handsets