Overview
Features and Benefits
- Easy Evaluation of the MAX2120
- 50Ω RF Input SMA Connector
- 50Ω Baseband Output BNC Connector
- Single 3.3V ±5% Supply
- I²C 2-Wire Serial Interface
- All Critical Peripheral Components Included
- Fully Assembled and Tested
- PC Control Software (Available at www.maximintegrated.com/evkitsoftware)
Product Details
The MAX2120 evaluation kit (EV kit) simplifies the testing and evaluation of the MAX2120 direct-conversion tuner. The evaluation kit is fully assembled and tested at the factory. Standard 50Ω SMA and BNC connectors are included on the EV kit for the inputs and outputs to allow quick and easy evaluation on the test bench.
This document provides a list of equipment required to evaluate the device, a straightforward test procedure to verify functionality, a description of the EV kit circuit, the circuit schematic, a component list for the kit, and artwork for each layer of the printed-circuit board (PCB).
Applications
- DirecTV and Dish Network DBS
- DVB-S
- Free-to-Air
- Two-Way Satellite Systems
- VSATs
Applicable Parts
Documentation & Resources
-
MAX2120EVKIT: Evaluation Kit for the MAX2120 Data Sheet (Rev. 2)6/10/2015PDF643K